CANopen Protocol Parameters 

  Firmware v00r73 or lower Firmware V00r74 or superior

CANopen Functionality

Slave

Slave

Device ID Number

1 to 127

1 to 127

Baud Rate Supported (Kbits)

1000, 500, 250, 125

1000, 500, 250, 125

NMT

Slave

Slave

Server SDOs

1 (Standard)

1 (Standard)

Client SDOs

No

No

Receive PDOs

2

4

Transmit PDOs

2

4

PDO Mapping

Static

Dynamic and Static

Emergency Telegram

Yes

Yes

Nodeguarding

No

Yes

Heartbeat

Yes

Yes

Sync supported

Yes

Yes